COMPANY HEADER
Print Back
B-LOC BCH50 1.3750 in. M6 x 30 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH502106-030

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 2.9530 in

Hub Contact Pressure

N/A 24.1 psi

Inside Diameter

N/A 1.3750 in

Installation Torque

N/A 12 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 12030 lb

Maximum Transmitted Torque

N/A 621 ft·lb

Screw Size

N/A M6 x 30

Weight

N/A 1.76 lb