COMPANY HEADER
Print Back
B-LOC BCH50 1.4375 in. M6 x 35 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH502107-035

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 3.3070 in

Hub Contact Pressure

N/A 28.7 psi

Inside Diameter

N/A 1.4375 in

Installation Torque

N/A 12 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 15040 lb

Maximum Transmitted Torque

N/A 811 ft·lb

Screw Size

N/A M6 x 35

Weight

N/A 2.2 lb

Features & Benefits

Features & Benefits

N/A
  • Uses axial compression to mount components to a shaft without the need for a hub, reducing costs
  • A better way to mount thin components like A-plate chain sprockets, simplifying design
  • True zero backlash connection eliminates maintenance headaches of keyed connections, thus reducing downtime