COMPANY HEADER
Print Back
B-LOC BCH50 1.6875 in. M8 x 35 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH502111-035

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 3.7800 in

Hub Contact Pressure

N/A 27 psi

Inside Diameter

N/A 1.6875 in

Installation Torque

N/A 30 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 20710 lb

Maximum Transmitted Torque

N/A 1310 ft·lb

Screw Size

N/A M8 x 35

Weight

N/A 3.52 lb