COMPANY HEADER
Print Back
B-LOC BCH50 2.2500 in. M10 x 50 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH502204-050

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 5.4330 in

Hub Contact Pressure

N/A 32.5 psi

Inside Diameter

N/A 2.2500 in

Installation Torque

N/A 60 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 37900 lb

Maximum Transmitted Torque

N/A 3198 ft·lb

Screw Size

N/A M10 x 50

Weight

N/A 8.5800 lb