COMPANY HEADER
Print Back
B-LOC BCH50 2.5625 in. M10 x 40 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH502209-040

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 5.4330 in

Hub Contact Pressure

N/A 28.4 psi

Inside Diameter

N/A 2.5625 in

Installation Torque

N/A 60 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 37900 lb

Maximum Transmitted Torque

N/A 3642 ft·lb

Screw Size

N/A M10 x 40

Weight

N/A 8.14 lb