COMPANY HEADER
Print Back
B-LOC BCH50 3.0000 in. M10 x 50 Compression Hub
Unit of Measure

Specifications

Supplier Name

N/A B-LOC

Manufacturer Part Number

N/A BCH502300-050

Approximate Axial Movement

N/A No mm

Axial Movement

N/A No

Component Bore Diameter

N/A 6.1420 in

Hub Contact Pressure

N/A 27.4 psi

Inside Diameter

N/A 3.0000 in

Installation Torque

N/A 60 ft·lb

Material

N/A Steel

Maximum Transmitted Thrust

N/A 42630 lb

Maximum Transmitted Torque

N/A 4796 ft·lb

Screw Size

N/A M10 x 50

Weight

N/A 10.12 lb