COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Bushings
>
Keyless Bushings
>
Climax Metal C801 Series Single Nut Locking Assemblies
> Item # 07459254
Item # 07459254, Climax Metal C801 Series 1.3750 Inch (in) Single Nut Locking Assembly
C801E-137 1.3750 inch
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Climax Metal Products
Manufacturer Part Number
N/A
C801E-137
Series
N/A
C801
Inside Diameter
N/A
1.3750 in
Keyless Bushing Type
N/A
Collar Nut Clamping
UPC Code
N/A
044861076026