COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Bushings
>
Keyless Bushings
>
Tsubaki (UST) Keyless Bushings
> Item # 02131119
Item # 02131119, Tsubaki (UST) 0.7480 Inch (in) Inside Diameter Keyless Bushing
PL-019 X 024E
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
PL-019 X 024E
Flange Type
N/A
No Flange
Inside Diameter
N/A
0.7480 in
Keyless Bushing Type
N/A
Cap Screw Clamping
Outside Diameter
N/A
24 mm
Weight
N/A
0.5 lb