Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A PL1 AD |
Component Bore Diameter |
N/A 1.9690 in |
Finish |
N/A Uncoated |
Flange Type |
N/A No Flange |
Hub Contact Pressure |
N/A +14939 psi |
Inside Diameter |
N/A 1.0000 in |
Keyless Bushing Type |
N/A Cap Screw Clamping |
Length Through Bore |
N/A 1.5750 in |
Maximum Transmitted Thrust |
N/A 12139 lb |
Maximum Transmitted Torque |
N/A 507 ft·lb |
Mountable Length |
N/A 1.378 in |
Mounting Type |
N/A Internal |
Number of Tapers |
N/A 2 |
Outside Diameter |
N/A 1.9690 in |
Overall Length |
N/A 1.8110 in |
Series |
N/A AD |
Shaft Contact Pressure |
N/A +29298 psi |