COMPANY HEADER
Print Back
PL2FL PL 2" FL Power-Lock
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A PL2 FL

Component Bore Diameter

N/A 1.8504 in

Finish

N/A Uncoated

Flange Type

N/A No Flange

Hub Contact Pressure

N/A +21176 psi

Inside Diameter

N/A 2.0000 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.3700 in

Maximum Transmitted Thrust

N/A 20884 lb

Maximum Transmitted Torque

N/A 1740 ft·lb

Mounting Type

N/A Internal

Number of Tapers

N/A 1

Outside Diameter

N/A 3.1496 in

Overall Length

N/A 1.6850 in

Series

N/A FL

Shaft Contact Pressure

N/A +39016 psi

Weight

N/A 1.8 lb