Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A PL1-5/8 AE |
Component Bore Diameter |
N/A 2.9528 in |
Finish |
N/A Uncoated |
Flange Type |
N/A Flanged |
Hub Contact Pressure |
N/A +18905 psi |
Inside Diameter |
N/A 1.6250 in |
Keyless Bushing Type |
N/A Cap Screw Clamping |
Length Through Bore |
N/A 1.3700 in |
Maximum Transmitted Thrust |
N/A 17402 lb |
Maximum Transmitted Torque |
N/A 1178 ft·lb |
Mountable Length |
N/A 1.095 in |
Mounting Type |
N/A Internal |
Number of Tapers |
N/A 1 |
Outside Diameter |
N/A 3.2680 in |
Overall Length |
N/A 1.6850 in |
Series |
N/A AE |
Shaft Contact Pressure |
N/A +41931 psi |
Weight |
N/A 1.7 lb |