Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A PL1-15/16 AE |
Component Bore Diameter |
N/A 3.1496 in |
Finish |
N/A Uncoated |
Flange Type |
N/A Flanged |
Hub Contact Pressure |
N/A +19615 psi |
Inside Diameter |
N/A 1.9375 in |
Keyless Bushing Type |
N/A Cap Screw Clamping |
Length Through Bore |
N/A 1.3780 in |
Maximum Transmitted Thrust |
N/A 19338 lb |
Maximum Transmitted Torque |
N/A 1561 ft·lb |
Mountable Length |
N/A 1.102 in |
Mounting Type |
N/A Internal |
Number of Tapers |
N/A 1 |
Outside Diameter |
N/A 3.4650 in |
Overall Length |
N/A 1.6930 in |
Series |
N/A AE |
Shaft Contact Pressure |
N/A +39515 psi |
Weight |
N/A 1.8 lb |