COMPANY HEADER
Print Back
PL2DAE PL 2-1/D" AE Power-Lock
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A PL2-1/4 AE

Finish

N/A Uncoated

Flange Type

N/A Flanged

Inside Diameter

N/A 2.2500 in

Keyless Bushing Type

N/A Cap Screw Clamping

Mounting Type

N/A Internal

Number of Tapers

N/A 1

Series

N/A AE

Shaft or Inside Diameter Range

N/A 2-1/4 in

Weight

N/A 2 lb