Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A PL3-15/16 AE |
Component Bore Diameter |
N/A 5.7087 in |
Finish |
N/A Uncoated |
Flange Type |
N/A Flanged |
Hub Contact Pressure |
N/A +17910 psi |
Inside Diameter |
N/A 3.9375 in |
Keyless Bushing Type |
N/A Cap Screw Clamping |
Length Through Bore |
N/A 1.9690 in |
Maximum Transmitted Thrust |
N/A 45980 lb |
Maximum Transmitted Torque |
N/A 7567 ft·lb |
Mountable Length |
N/A 1.575 in |
Mounting Type |
N/A Internal |
Number of Tapers |
N/A 1 |
Outside Diameter |
N/A 6.1024 in |
Overall Length |
N/A 2.362 in |
Series |
N/A AE |
Shaft Contact Pressure |
N/A +31413 psi |
Weight |
N/A 6.70 lb |