COMPANY HEADER
Print Back
PL040X065FL PL040X065FL Power-Lock
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A PL040X065FL

Flange Type

N/A No Flange

Inside Diameter

N/A 1.5750 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 0.7874 in

Outside Diameter

N/A 2.5591 in

Weight

N/A 1.1 lb