Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C192E-143 |
Series |
N/A C192 |
Bore Diameter |
N/A 1.4375 in |
Coupling Length |
N/A 1.9690 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 1.7320 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 655.7 ft·lb |
Number of Locking Screws |
N/A 8 |
Outside Diameter |
N/A 2.3750 in |
Screw Thread Size |
N/A M6 x 20 |
Weight |
N/A 21.12 oz |