Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C192E-200 |
Series |
N/A C192 |
Bore Diameter |
N/A 2.0000 in |
Coupling Length |
N/A 2.4720 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 2.2360 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 911.7 ft·lb |
Number of Locking Screws |
N/A 8 |
Outside Diameter |
N/A 2.8750 in |
Screw Thread Size |
N/A M6 x 20 |
Weight |
N/A 31.68 oz |