COMPANY HEADER
Print Back
C192E-137 1.3750" ID x 2.3750" OD Locking
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C192E-137

Series

N/A C192

Bore Diameter

N/A 1.3750 in

Coupling Length

N/A 1.9690 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 1.7320 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 626.9 ft·lb

Number of Locking Screws

N/A 8

Outside Diameter

N/A 2.3750 in

Screw Thread Size

N/A M6 x 20

Weight

N/A 1.32 lb