COMPANY HEADER
Print Back
C192E-087 0.8750" ID x 1.7500" OD Locking
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C192E-087

Series

N/A C192

Bore Diameter

N/A 0.8750 in

Coupling Length

N/A 1.3460 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 1.1100 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 249.3 ft·lb

Number of Locking Screws

N/A 5

Outside Diameter

N/A 1.75 in

Screw Thread Size

N/A M6 x 20

Weight

N/A 0.44 lb