COMPANY HEADER
Print Back
C192E-112 1.1250" ID x 2.0000" OD Locking
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C192E-112

Series

N/A C192

Bore Diameter

N/A 1.1250 in

Coupling Length

N/A 1.4720 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 1.2360 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 385 ft·lb

Number of Locking Screws

N/A 6

Outside Diameter

N/A 2.0000 in

Screw Thread Size

N/A M6 x 20

Weight

N/A 0.66 lb