COMPANY HEADER
Print Back
C192M-20X45 20 mm ID x 45 mm
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C192M-20X45

Series

N/A C192

Bore Diameter

N/A 20 mm

Coupling Length

N/A 1.3460 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 1.1100 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 224.3 ft·lb

Number of Locking Screws

N/A 5

Outside Diameter

N/A 45 mm

Screw Thread Size

N/A M6 x 20

Weight

N/A 0.66 lb