COMPANY HEADER
Print Back
C600M-68 68 mm x 148 mm Keyless
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600M-68

Series

N/A C600

Bore Diameter

N/A 68 mm

Coupling Length

N/A 3.740 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 3.4640 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 8564 ft·lb

Number of Locking Screws

N/A 12

Outside Diameter

N/A 148 mm

Screw Thread Size

N/A M10 x 65

Weight

N/A 19.00 lb