COMPANY HEADER
Print Back
C600M-12 12 mm x 44 mm Keyless
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600M-12

Series

N/A C600

Bore Diameter

N/A 12 mm

Coupling Length

N/A 1.3190 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 1.1811 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 102 ft·lb

Number of Locking Screws

N/A 6

Outside Diameter

N/A 44 mm

Screw Thread Size

N/A M5 x 25

Weight

N/A 0.64 lb