COMPANY HEADER
Print Back
C600M-19 19 mm x 52 mm Keyless
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600M-19

Series

N/A C600

Bore Diameter

N/A 19 mm

Coupling Length

N/A 1.4960 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 1.3390 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 200 ft·lb

Number of Locking Screws

N/A 3

Outside Diameter

N/A 52 mm

Screw Thread Size

N/A M6 x 30

Weight

N/A 0.9 lb