COMPANY HEADER
Print Back
C600M-40 40 mm x 96 mm Keyless
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600M-40

Series

N/A C600

Bore Diameter

N/A 40 mm

Coupling Length

N/A 2.4220 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 2.2050 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 1886 ft·lb

Number of Locking Screws

N/A 7

Outside Diameter

N/A 96 mm

Screw Thread Size

N/A M8 x 45

Weight

N/A 5 lb