Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C732M-460 |
Series |
N/A C732 |
Bore Diameter |
N/A 460 mm |
Coupling Length |
N/A 10.5910 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 9.9219 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 2011825 ft·lb |
Number of Locking Screws |
N/A 28 |
Outside Diameter |
N/A 770 mm |
Weight |
N/A 19008 oz |