Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C732M-500 |
Series |
N/A C732 |
Bore Diameter |
N/A 500 mm |
Coupling Length |
N/A 11.4570 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 10.7870 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 2323895 ft·lb |
Number of Locking Screws |
N/A 32 |
Outside Diameter |
N/A 850 mm |
Weight |
N/A 26400 oz |