Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C200M-500x605 |
Series |
N/A C200 |
Bore Diameter |
N/A 500 mm |
Coupling Length |
N/A 4.9610 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 4.0160 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 587543 ft·lb |
Number of Locking Screws |
N/A 44 |
Outside Diameter |
N/A 605 mm |
Screw Thread Size |
N/A M24 x 90 |
Weight |
N/A 161.00 lb |