Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C733M-14 |
Series |
N/A C733 |
Bore Diameter |
N/A 14 mm |
Coupling Length |
N/A 0.7280 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 0.0591 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 1395 ft·lb |
Number of Locking Screws |
N/A 3 |
Outside Diameter |
N/A 38 mm |
Screw Length |
N/A 12 mm |
Screw Thread Size |
N/A M5 x 12 |
Weight |
N/A 0.3 lb |