Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C405E-312 |
Series |
N/A C405 |
Bore Diameter |
N/A 3.1250 in |
Coupling Length |
N/A 3.5430 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 3.1500 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 10887 ft·lb |
Number of Locking Screws |
N/A 11 |
Outside Diameter |
N/A 4.7244 in |
Screw Length |
N/A 60 mm |
Screw Thread Size |
N/A M10 x 60 |
Weight |
N/A 7.800 lb |