Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C733M-44 |
Series |
N/A C733 |
Bore Diameter |
N/A 44 mm |
Coupling Length |
N/A 1.1020 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 0.9450 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 14815 ft·lb |
Number of Locking Screws |
N/A 7 |
Outside Diameter |
N/A 80 mm |
Screw Length |
N/A 20 mm |
Screw Thread Size |
N/A M6 |
Weight |
N/A 1.40 lb |