Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C733M-55 |
Series |
N/A C733 |
Bore Diameter |
N/A 55 mm |
Coupling Length |
N/A 1.2990 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 1.1420 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 16522 ft·lb |
Number of Locking Screws |
N/A 8 |
Outside Diameter |
N/A 100 mm |
Screw Length |
N/A 25 mm |
Screw Thread Size |
N/A M6 |
Weight |
N/A 2.5 lb |