Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C733M-260 |
Series |
N/A C733 |
Bore Diameter |
N/A 260 mm |
Coupling Length |
N/A 5.1770 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 4.6850 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 546068 ft·lb |
Number of Locking Screws |
N/A 14 |
Outside Diameter |
N/A 430 mm |
Screw Length |
N/A 90 mm |
Screw Thread Size |
N/A M20 |
Weight |
N/A 180.80 lb |