Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C405M-190x250 |
Series |
N/A C405 |
Bore Diameter |
N/A 190 mm |
Coupling Length |
N/A 6.4960 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 5.8660 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 105106 ft·lb |
Number of Locking Screws |
N/A 16 |
Outside Diameter |
N/A 250 mm |
Screw Length |
N/A 110 mm |
Screw Thread Size |
N/A M16 x 110 |
Weight |
N/A 47.4 lb |