Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C405M-45x75 |
Series |
N/A C405 |
Bore Diameter |
N/A 45 mm |
Coupling Length |
N/A 2.4410 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 2.1260 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 2393 ft·lb |
Number of Locking Screws |
N/A 7 |
Outside Diameter |
N/A 75 mm |
Screw Length |
N/A 45 mm |
Screw Thread Size |
N/A M8 x 45 |
Weight |
N/A 2 lb |