Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C133M-240x305 |
Series |
N/A C133 |
Bore Diameter |
N/A 240 mm |
Coupling Length |
N/A 3.5040 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 2.8740 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 62234 ft·lb |
Number of Locking Screws |
N/A 15 |
Outside Diameter |
N/A 305 mm |
Screw Thread Size |
N/A M16 x 45 |
Weight |
N/A 544 oz |