Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C733M-390 |
Series |
N/A C733 |
Bore Diameter |
N/A 390 mm |
Coupling Length |
N/A 7.0470 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 6.4570 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 1239752 ft·lb |
Number of Locking Screws |
N/A 21 |
Outside Diameter |
N/A 660 mm |
Weight |
N/A 9152 oz |