Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C733M-440 |
Series |
N/A C733 |
Bore Diameter |
N/A 440 mm |
Coupling Length |
N/A 8.150 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 7.5590 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 1365787 ft·lb |
Number of Locking Screws |
N/A 24 |
Outside Diameter |
N/A 750 mm |
Weight |
N/A 13360 oz |