Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C123M-130x180 |
Series |
N/A C123 |
Bore Diameter |
N/A 130 mm |
Coupling Length |
N/A 2.7170 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 2.1650 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 14652 ft·lb |
Number of Locking Screws |
N/A 9 |
Outside Diameter |
N/A 180 mm |
Screw Thread Size |
N/A M14 x 40 |
Weight |
N/A 160 oz |