Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C415M-320x405 |
Series |
N/A C415 |
Bore Diameter |
N/A 320 mm |
Coupling Length |
N/A 6.1420 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 5.3540 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 264198 ft·lb |
Number of Locking Screws |
N/A 20 |
Outside Diameter |
N/A 405 mm |
Screw Thread Size |
N/A M20 x 110 |
Weight |
N/A 1696 oz |