Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C415M-440x535 |
Series |
N/A C415 |
Bore Diameter |
N/A 440 mm |
Coupling Length |
N/A 7.1650 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 6.2990 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 539929 ft·lb |
Number of Locking Screws |
N/A 24 |
Outside Diameter |
N/A 535 mm |
Screw Thread Size |
N/A M22 x 130 |
Weight |
N/A 2864 oz |