Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C600E-062 |
Series |
N/A C600 |
Bore Diameter |
N/A 0.6250 in |
Coupling Length |
N/A 1.4960 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 1.3390 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 167 ft·lb |
Number of Locking Screws |
N/A 3 |
Outside Diameter |
N/A 2.0472 in |
Screw Length |
N/A 30 mm |
Screw Thread Size |
N/A M6 x 30 |
Weight |
N/A 14.4 oz |