Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C600E-081 |
Series |
N/A C600 |
Bore Diameter |
N/A 0.8125 in |
Coupling Length |
N/A 1.7320 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 1.5750 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 362 ft·lb |
Number of Locking Screws |
N/A 5 |
Outside Diameter |
N/A 2.3622 in |
Screw Length |
N/A 35 mm |
Screw Thread Size |
N/A M6 x 35 |
Weight |
N/A 22.4 oz |