Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C600E-225 |
Series |
N/A C600 |
Bore Diameter |
N/A 2-1/4 in |
Coupling Length |
N/A 3.2870 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 3.0710 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 4618 ft·lb |
Number of Locking Screws |
N/A 12 |
Outside Diameter |
N/A 4.7244 in |
Screw Length |
N/A 55 mm |
Screw Thread Size |
N/A M8 x 55 |
Weight |
N/A 160 oz |