Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C600E-256 |
Series |
N/A C600 |
Bore Diameter |
N/A 2.5625 in |
Coupling Length |
N/A 3.740 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 3.4640 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 8197 ft·lb |
Number of Locking Screws |
N/A 12 |
Outside Diameter |
N/A 5.8267 in |
Screw Length |
N/A 65 mm |
Screw Thread Size |
N/A M10 x 65 |
Weight |
N/A 307.2 oz |