Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C600E-387 |
Series |
N/A C600 |
Bore Diameter |
N/A 3.8750 in |
Coupling Length |
N/A 4.8820 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 4.5670 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 17979 ft·lb |
Number of Locking Screws |
N/A 12 |
Outside Diameter |
N/A 7.2834 in |
Screw Length |
N/A 80 mm |
Screw Thread Size |
N/A M12 x 80 |
Weight |
N/A 536 oz |