Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C732M-125 |
Series |
N/A C732 |
Bore Diameter |
N/A 125 mm |
Coupling Length |
N/A 2.8940 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 2.5980 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 137033 ft·lb |
Number of Locking Screws |
N/A 12 |
Outside Diameter |
N/A 215 mm |
Screw Length |
N/A 50 mm |
Screw Thread Size |
N/A M12 x 50 |
Weight |
N/A 384 oz |