Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C732M-140 |
Series |
N/A C732 |
Bore Diameter |
N/A 140 mm |
Coupling Length |
N/A 3.2090 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 2.9130 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 138894 ft·lb |
Number of Locking Screws |
N/A 12 |
Outside Diameter |
N/A 230 mm |
Screw Length |
N/A 60 mm |
Screw Thread Size |
N/A M12 x 60 |
Weight |
N/A 464 oz |