Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C732M-155 |
Series |
N/A C732 |
Bore Diameter |
N/A 155 mm |
Coupling Length |
N/A 3.4450 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 3.1500 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 181196 ft·lb |
Number of Locking Screws |
N/A 15 |
Outside Diameter |
N/A 263 mm |
Screw Length |
N/A 60 mm |
Screw Thread Size |
N/A M12 x 60 |
Weight |
N/A 704 oz |