Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C732M-195 |
Series |
N/A C732 |
Bore Diameter |
N/A 195 mm |
Coupling Length |
N/A 4.8030 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 4.4090 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 363240 ft·lb |
Number of Locking Screws |
N/A 15 |
Outside Diameter |
N/A 350 mm |
Screw Length |
N/A 80 mm |
Screw Thread Size |
N/A M16 x 80 |
Weight |
N/A 1760 oz |